https://buildings.honeywell.com/us/en/search-results.html

Strobes & Signal Lights

Alertus© Alert Beacons

Alertus© Alert Beacons are designed to serve large facilities with affordable cost which attract attention with sounder and flashing strobes, while a large text display informs occupants of the emergency and instructs them how to respond.

Alertus© Alert Beacons units are typically wall-mounted in high visibility areas, such as lobbies, front offices, prominent spaces, and by elevators and stairways. Alert Beacons are identified by zones to enable safety officials to notify specific areas, buildings, and corridors.They are designed to serve campuses, bases, and other large facilities that do not have an in-building emergency notification system and/or cannot use a retrofit unit because the current conventional voice public address system does not integrate with the building’s fire alarm system. This beacons are reliable with affordable cost which attract attention with sounder and flashing strobes, while a large text display informs building occupants of the emergency and instructs them how to respond.

Features & Benefits:
  • Reliable
  • Affordable
  • ADA Compliant
  • Connects to Peripheral Devices
  • Redundant Communication Capable
  • Interoperable
  • PoE enabled Ethernet ,FMRadio Subcarrier (RBDS)
  • ,WiFi 802.11
  • Telemetry Paging
  • Delivers a Text-to-Speech interface into FACP/PA System
  • AES encryption
Certifications:
  • ADA
  • FCC
  • MNS
  • OSHA
  • UFC
Image
SKU
Description
alt
AAB-I
Alert Beacon: Wall Mountable: 12-24 V AC/DC: 10-15 ft: Ethernet/PoE: Intercom Push-to-Talk
alt
ABB/PW/C-I
Beacon Base, White Clear LENS, Isolated
alt
AAB-SS
Signaling Strobe-High Db W/Amber Strobe
alt
AAB-P
Alert Beacon: Wall Mountable: 12-24 V AC/DC: 10-15 ft: Paging
alt
AAB-J
Alert Beacon, Wall Mountable, 12-24 V AC/DC, 10-15 ft, PoE Injector, Single Port
alt
ABB/W/C-I
Beacon Base, IVORY, Clear LENS, Isolated
alt
AAB-G
Alert Beacon, Wall Mountable, 12-24 V AC/DC, 10-15 ft, Educational Institute Grant Eligible