https://buildings.honeywell.com/us/en/search-results.html
×

Strobes & Signal Lights

SpectrAlert® Advance P4RA Wall-Mount Horn Strobe

SpectrAlert® Advance P4RA wall-mount horn strobes feature field-selectable candela settings of 15, 15/75, 30, 75, 95, 110, 115, 150, 177, and 185. These 4-wire, red, indoor horn strobes also have an automatic selection of 12 or 24V operation.

SpectrAlert® Advance P4RA wall-mount horn strobes feature field-selectable candela settings of 15, 15/75, 30, 75, 95, 110, 115, 150, 177, and 185. These 4-wire, red, indoor horn strobes also have an automatic selection of 12 or 24V operation. All devices feature plug-in designs with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. To further simplify installation and protect devices from construction damage, these horn strobes utilize a universal mounting plate with an onboard shorting spring, so installers can test wiring continuity before the device is installed.

Features & Benefits:
  • Plug-in design with minimal intrusion into the back box
  • Tamper-resistant construction
  • Automatic selection of 12 or 24V operation at 15 and 15/75 candela
  • Field-selectable candela settings
  • Rotary switch for horn tone and three volume selections
  • Universal mounting plate for wall units
  • Mounting plate shorting spring checks wiring continuity before device installation
  • Electrically compatible with legacy SpectrAlert devices
Certifications:
  • UL Listed: S4011
  • ULC Listed: S5512
  • FM Approved
  • MEA: 452-05-E
  • CSFM: 7125-1653:0186

Others

  • Mounting Type
    • Wall

Others

  • Mounting Type
    • Wall
  • Mounting Type : Wall