Strobes & Signal Lights
SpectrAlert® Advance SCRK Outdoor Ceiling Mount Strobe
SpectrAlert® Advance SCRK outdoor ceiling mount strobes are red with field-selectable candela settings of 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177, and 185.
SpectrAlert® Advance SCRK outdoor ceiling mount strobes are red with field-selectable candela settings of 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177 and 185. These outdoor strobes feature automatic selection of 12 or 24V operation. These devices utilize a plug-in design with a single captured screw to speed installation and virtually eliminate the need for costly ground faults. They include weatherproof plastic back boxes that accommodate in-and-out wiring for daisy chaining devices.
Features & Benefits:- Weatherproof NEMA 4X, IP56 rated
- Compatible with System Sensor synchronization protocol and legacy SpectrAlert products
- Field-selectable candela settings
- Automatic selection of 12 or 24V operation at 15 and 15/75 candela
- Rated from –40 to 151 °F
- Universal mounting plate with an onboard shorting spring that tests wiring continuity before devices are installed
- Plug-in design with minimal intrusion into the back box
- Tamper-resistant construction
- UL Listed: S3593
- FM approved
- MEA: 452-05-E
- CSFM: 1653:0187
Others
- Minimum Operating Voltage
- 16 (Nominal) volt
- 8 (Nominal) volt
- Current Rating
- 202 (110 cd) milliampere
- 94 (30 cd) milliampere
- 181 (95 cd) milliampere
- 66 (15 cd) milliampere
- 210 (115 cd) milliampere
- 158 (75 cd) milliampere
- 77 (15/75 cd) milliampere
- Compatible Environments
- Outdoor
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Material
- Plastic
- Maximum Operating Voltage
- 33 (Nominal) volt
- 17.5 (Nominal) volt
- Light Output Rating
- 30
- 95
- 110
- 15/75
- 115 cd
- 75
- 15
Others
- Minimum Operating Voltage
- 16 (Nominal) volt
- 8 (Nominal) volt
- Current Rating
- 202 (110 cd) milliampere
- 94 (30 cd) milliampere
- 181 (95 cd) milliampere
- 66 (15 cd) milliampere
- 210 (115 cd) milliampere
- 158 (75 cd) milliampere
- 77 (15/75 cd) milliampere
- Compatible Environments
- Outdoor
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Material
- Plastic
- Maximum Operating Voltage
- 33 (Nominal) volt
- 17.5 (Nominal) volt
- Light Output Rating
- 30
- 95
- 110
- 15/75
- 115 cd
- 75
- 15
- Minimum Operating Voltage : 16 (Nominal) volt|8 (Nominal) volt
- Current Rating : 202 (110 cd) milliampere|94 (30 cd) milliampere|181 (95 cd) milliampere|66 (15 cd) milliampere|210 (115 cd) milliampere|158 (75 cd) milliampere|77 (15/75 cd) milliampere
- Compatible Environments : Outdoor
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage
- Material : Plastic
- Maximum Operating Voltage : 33 (Nominal) volt|17.5 (Nominal) volt
- Light Output Rating : 30|95|110|15/75|115 cd|75|15
Image
SKU
Description
SCRK
Ceiling Mount Strobe, Standard CD, Red, Outdoor