Strobes & Signal Lights
SpectrAlert® Advance SCW Ceiling Mount Strobe
SpectrAlert® Advance SCW ceiling mount strobes are ideal for warning hearing-impaired individuals during an emergency event. This is a white strobe with selectable strobe settings of 15, 15/75, 30, 75, 95, 110, and 115 candela.
SpectrAlert® Advance SCW ceiling mount strobes are ideal for warning hearing-impaired individuals during an emergency event. This is a white strobe with selectable strobe settings of 15, 15/75, 30, 75, 95, 110, and 115 candela. All devices feature a plug-in design with minimal intrusion into the backbox, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.
Features & Benefits:- Plug-in design with minimal intrusion into the back box
- Tamper-resistant construction
- Automatic selection of 12 or 24V operation at 15 and 15/75 candela
- Field-selectable candela settings
- Universal mounting plate for wall units
- Mounting plate shorting spring checks wiring continuity before device installation
- Electrically compatible with legacy SpectrAlert devices
- UL Listed: S5512
- FM approved
- MEA: 452-05-E
- CSFM: 7125-1653:0186
Others
- Minimum Operating Voltage
- 16 (Nominal) volt
- 8 (Nominal) volt
- Current Rating
- 158 (75 cd) milliampere
- 77 (15/75 cd) milliampere
- 66 (15 cd) milliampere
- 181 (95 cd) milliampere
- 94 (30 cd) milliampere
- 142 (15/75 cd) milliampere
- 202 (110 cd) milliampere
- 123 (15 cd) milliampere
- 210 (115 cd) milliampere
- Compatible Environments
- Indoor
- Maximum Operating Humidity
- 93 Percentage
- Material
- Plastic
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Voltage
- 33 (Nominal) volt
- 17.5 (Nominal) volt
- Light Output Rating
- 15/75
- 115 cd
- 30
- 95
- 110
- 75
- 15
Others
- Minimum Operating Voltage
- 16 (Nominal) volt
- 8 (Nominal) volt
- Current Rating
- 158 (75 cd) milliampere
- 77 (15/75 cd) milliampere
- 66 (15 cd) milliampere
- 181 (95 cd) milliampere
- 94 (30 cd) milliampere
- 142 (15/75 cd) milliampere
- 202 (110 cd) milliampere
- 123 (15 cd) milliampere
- 210 (115 cd) milliampere
- Compatible Environments
- Indoor
- Maximum Operating Humidity
- 93 Percentage
- Material
- Plastic
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Voltage
- 33 (Nominal) volt
- 17.5 (Nominal) volt
- Light Output Rating
- 15/75
- 115 cd
- 30
- 95
- 110
- 75
- 15
- Minimum Operating Voltage : 16 (Nominal) volt|8 (Nominal) volt
- Current Rating : 158 (75 cd) milliampere|77 (15/75 cd) milliampere|66 (15 cd) milliampere|181 (95 cd) milliampere|94 (30 cd) milliampere|142 (15/75 cd) milliampere|202 (110 cd) milliampere|123 (15 cd) milliampere|210 (115 cd) milliampere
- Compatible Environments : Indoor
- Maximum Operating Humidity : 93 Percentage
- Material : Plastic
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Voltage : 33 (Nominal) volt|17.5 (Nominal) volt
- Light Output Rating : 15/75|115 cd|30|95|110|75|15
Image
SKU
Description
SCW_RAL9010
STROBE CEILING STANDARD CANDELA WHITE
SCW_RAL9016
2W STRB CEILING RAL 9016