Combination Strobes

Conventional System Outdoor Siren

Conventional system outdoor sirens with optical indicators are available in multi-languages such as Catalan, French, English, and Portuguese. These sirens use piezoelectric transducer and they generate 90dB acoustic power.

Conventional system outdoor sirens with optical indicators are available in multi-languages such as Catalan, French, English, and Portuguese. These sirens use piezoelectric transducer and they generate 90dB acoustic power.

Certifications:
  • EN54
  • CPD Certificate 0370-CPD-1075

Others

  • Maximum Operating Voltage
    • 24 volt
  • Brand
    • Morley-IAS
  • Compatible Environments
    • Outdoor

Others

  • Maximum Operating Voltage
    • 24 volt
  • Brand
    • Morley-IAS
  • Compatible Environments
    • Outdoor
  • Brand : Morley-IAS
  • Compatible Environments : Outdoor
  • Maximum Operating Voltage : 24 volt
Document Title
File Size
Date Added
Image
SKU
Description
alt
HSR-E24-IN
Outdoor Siren, Optical Indicator, Red, 15-30V DC, IP54, 600g, 200x280x63.5mm, 25mA to 24V, English
alt
HSR-E24-FR
Outdoor Siren, Optical Indicator, Red, 15-30V DC, IP54, 600g, 200x280x63.5mm, 25mA to 24V, French