Combination Strobes
Integrated Detector Base Sounder Strobe
Morley MI-DSS-PC series provides Loop-Powered Open Category Detector Base Sounder Strobes with Isolated Version & Non-Isolated Version. The range is used in analogue addressable fire alarm systems.
Morley MI-DSS-PC series provides Loop-Powered Open Category Detector Base Sounder Strobes with Isolated Version & Non-Isolated Version. It requires a B501AP Standard socket for fast and simple installation for Morley detectors and a choice of sound output levels and tones selectable from the device or panel. The range is used in analogue addressable fire alarm systems. These devices must only be connected to control panels that use a compatible proprietary analogue addressable communication protocol. These loop powered devices are controlled via the communication protocol(s). The Integrated Detector Base Sounder accepts a Series 200 Advanced detector & up to 159 addresses are available. These are selected via the two rotary selector switches. The ‘tens’ digits go from 0 to 15 and the ‘units’ from 0 to 9.
Features & Benefits:- Isolated & Non-Isolated Version
- White Base, Clear Lens
- Ring bus-powered
- Controlled via communication protocol
- EN54-23:2010
- CE Certificate-0832-CPD-1816
Others
- Brand
- KAC
- Morley-IAS
Others
- Brand
- KAC
- Morley-IAS
- Brand : KAC|Morley-IAS