Electronic Signs

Visual/Acoustic Powered Panel

Visual/Acoustic Powered Panel has 24VDC battery, with interchangeable words "Fire alarm". All the materials used comply with the regulations for plants burning and container uses fire retardant materials. It also has IP41C protection.

Visual/Acoustic Powered Panel has 24VDC battery, with interchangeable words "Fire alarm". All the materials used comply with the regulations for plants burning and container uses fire retardant materials. It also has IP41C protection.

Certifications:
  • EN54-23
  • EN54-3

Others

  • Operating Voltage
    • 24 voltage direct current

Others

  • Operating Voltage
    • 24 voltage direct current
  • Operating Voltage : 24 voltage direct current
Document Title
File Size
Date Added