Emergency Lighting
34m ExiLED M ST LED
The 34m ExiLED is an elegant and functional emergency lighting fixture made of aluminum and plexiglass for interior installation. It is suitable for both new construction and renovation projects.
The 34m ExiLED is an elegant and functional emergency lighting fixture made of aluminum and plexiglass for interior installation. The ExiLED 10Y is extremely suitable for office buildings, cinemas, hotels, shopping centers, cafes and restaurants. The unique grid layer technology ensures a uniform and comfortable light distribution on the board. Simplified selection of maintained/non-maintained mode. It is suitable for both new construction and renovation projects. The ExilED is equipped with an interface for plug-in modules (elBus, potential-free, DALI).
Features & Benefits:- Output board with dimming function and LED lighting
- Simple and quick assembly and simple and quick maintenance
- 10 year warranty on both luminaire and battery
- Simplified selection of maintained / non-maintained mode
- Possible realizable options
- IP 40 - dustproof luminaire
- Reading distance 34 meters
- Technical life of LED> 100,000 hours
- EN 60598-1
- EN 60598-2-22
- EN 55015
- EN 61547
- EN 61000-3-2
- EN 61000-3-3
Others
- Power Consumption
- 4.4 watt
- Power Supply
- 220 to 240
- Maximum Operating Ambient Temperature
- 40Degrees Celsius
- Mounting Type
- Pendant Mounting
- For Use With
- New construction and renovation projects
- Overall Depth
- 53Millimeter-PRD
- Regulatory Approvals
- EN 60598-1; EN 60598-2-22; EN 55015; EN 61547; EN 61000-3-2; EN 61000-3-3
- Brand
- Notifier
- Minimum Operating Ambient Temperature
- 5Degrees Celsius
Others
- Power Consumption
- 4.4 watt
- Power Supply
- 220 to 240
- Maximum Operating Ambient Temperature
- 40Degrees Celsius
- Mounting Type
- Pendant Mounting
- For Use With
- New construction and renovation projects
- Overall Depth
- 53Millimeter-PRD
- Regulatory Approvals
- EN 60598-1; EN 60598-2-22; EN 55015; EN 61547; EN 61000-3-2; EN 61000-3-3
- Brand
- Notifier
- Minimum Operating Ambient Temperature
- 5Degrees Celsius
- Maximum Operating Ambient Temperature : 40Degrees Celsius
- Mounting Type : Pendant Mounting
- For Use With : New construction and renovation projects
- Overall Depth : 53Millimeter-PRD
- Regulatory Approvals : EN 60598-1; EN 60598-2-22; EN 55015; EN 61547; EN 61000-3-2; EN 61000-3-3
- Brand : Notifier
- Minimum Operating Ambient Temperature : 5Degrees Celsius
- Power Consumption : 4.4 watt
- Power Supply : 220 to 240
Document Title
File Size
Date Added
Image
SKU
Description
290123
Marker Luminaire: 34m Reading Distance: IP40: 230V: 50-60Hz: 1.8W: -30 to +50C
290120.6
Pictogram, 34m Reading Distance, Single Sided, Left
290120.4
Pictogram, 34m Reading Distance, Single Sided, Down
290120.3
Pictogram, 34m Reading Distance, Double Sided, Up
290120.1
Pictogram, 34m Reading Distance, Double Sided, Down
290128
Marker Luminaire: 34m Reading Distance: IP40: 230V: 3.9VA: Wholesale Model: Point Right
290127
Marker Luminaire: 34m Reading Distance: IP40: 230V: 3.9VA: Wholesale Model: Point Down
290126
Marker Luminaire, 34m Reading Distance, IP40, 230V, 3.9VA, 1h, Without Sign
290120.7
Pictogram, 34m Reading Distance, Single Sided, Up
290120.5
Pictogram, 34m Reading Distance, Single Sided, Right