Emergency Lighting
Alu-K Emergency Luminaire
Beghelli’s Alu-K emergency luminaires are functional and robust guide lights. It is surface-mounted luminaire for escape route and anti-panic. It has high lumen yield. It is dust proof luminaire. It has easy installation and maintenance.
Beghelli’s Alu-K emergency luminaires are functional and robust guide lights in aluminum and plastic for indoor use. It is surface-mounted luminaire for escape route and anti-panic. It is excellent in, for example, school / cinema buildings, shopping centers, warehouses, sports halls. It has a very high lumen yield and a glossy reflector that provides a high ceiling height of up to 9 meters. It is dust proof luminaire. It has easy installation and maintenance.
Features & Benefits:- LED-based guide light for escape route and anti-panic
- Delivered as surface-mounted
- Centralized luminaire
- ALOG (addressable) module included
- IP 40, dustproof luminaire
- High mounting height
- Aluminum luminaire housing
- Easy installation and maintenance
- EN 60598-1
- EN 60598-2-22
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek
Document Title
File Size
Date Added