Emergency Lighting
Course card
Course Cards have 4 course outputs and Course current warning. They are easy to install and have Integrated RMS AC current meter.
Course Cards have 4 course outputs and Course current warning. They are easy to install and have Integrated RMS AC current meter.
Features & Benefits:- Easy installation
- 4 course outputs
- 75VA max per course output
- Course current warning
- Integrated RMS AC current meter
- Safe troubleshooting
- Insulation between AC & DC connectors
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek
Document Title
File Size
Date Added
Image
SKU
Description
299309
Course Card: CENTRO: 24V: 300W: Exchange Rate: 4 course output
299308
Course Card: CENTRO: 24V: 600W: Exchange Rate: 4 course output
299301
Course Card: CENTRO: 230V: 300VA: Exchange Rate: 4 course output
299303
Course Card, CENTRO, 24V DC, 220-240V AC, 75VA, 4 course output, 142x222x36mm
299302
Course Card: CENTRO: 230V: 600VA: Exchange Rate: 4 course output