Emergency Lighting
Cube M Centralized LED
Cube M Centralized LED’s are functional and robust marking luminaire in steel and plastic for indoor use. They fits perfectly in school/cinema buildings, shopping malls, warehouses, sports halls, terminal buildings etc.
Cube M Centralized LED’s are available in 21m, 34m and 56m of single and double sided comes with ALOG (addressable) module. The luminaire has surface-mounted wall mounting and single-sided pictogram. They are easy for installation and maintenance.
Features & Benefits:- LED-based centralized marker light
- Delivered as surface-mounted wall-mounted luminaire
- ALOG (addressable) module included
- IP 40 - dustproof luminaire
- Single-sided / Double Sided pictogram with reading distance 21, 34, 56 meters
- Easy installation and maintenance
- Robust luminaire housing in steel
- EN 60598-1 Certified
- EN 60598-2-22 Cerified.
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek
Document Title
File Size
Date Added
Image
SKU
Description
T93016A
Cube Centralized LED: ER-AP: 198-254V: 50Hz: IP40: 376x70x200mm: With Monitoring: Automatic Addressing
T93014A
Cube M Centralized LED: 34m: 198-254V: 50Hz: Double Sided: IP40: Automatic Addressing: 376x70x200mm
T93012A
Cube M Centralized LED: 56m: 198-254V: 50Hz: One Sided: IP40: Automatic Addressing: 605x70x315mm
T93011A
Cube M Centralized LED: 34m: 198-254V: 50Hz: One Sided: IP40: Automatic Addressing: 376x70x200mm