Emergency Lighting

ExiLED Emergency Light

ExiLED Emergency Lights are stylish and practical exit light. They have modern aluminum frame in silver and black. They are suitable for use in offices, hotels, shopping malls, warehouses, in stores.

ExiLED Emergency Lights can be set to always work as well mains-operated or battery-operated on battery power (during a power outage). Unique raster technology creates a smooth and to the soft light distribution sign. ExiLED Emergency Lights are designed for use as well as new renovation projects.

Features & Benefits:
  • LED-based marker light with dimming
  • Delivered as a decentralized self-test luminaire
  • Easy installation and maintenance
  • Addressable option with module for wireless, elBus, DALI
  • IP 40 - dustproof luminaire
  • Reading distance 44 meters
  • Life expectancy of LED> 100,000 hours
  • Easy installation and maintenance
Certifications:
  • EN 60598-1 Certified
  • EN 60598-2-22 Certified
  • EN 55015 Certified
  • EN 61547 Certified
  • EN 61000-3-2 Certified
  • EN 61000-3-3 Certified.

Others

  • Displayed Messaging or Image
    • Exit Sign
  • Brand
    • Eltek

Others

  • Displayed Messaging or Image
    • Exit Sign
  • Brand
    • Eltek
  • Displayed Messaging or Image : Exit Sign
  • Brand : Eltek
Document Title
File Size
Date Added
Image
SKU
Description
alt
290133
ExiLED Emergency Light: 44m: M ST LED: 230V: 1t: IP40: 456x53x322mm: Sentralisert
alt
290130.7
ExiLED Emergency Light, 44m, Single Sided Y, Sign Up
alt
290130.1
ExiLED Emergency Light, 44m, Double Sided A, Arrow Down
alt
290131
ExiLED Emergency Light, 44m, M ST LED, 230V, 1t, IP40, 456x53x322mm
alt
290130.4
ExiLED Emergency Light, 44m, Single Sided A, Sign Down
alt
290130.2
ExiLED Emergency Light, 44m, Double Sided O, Sign Plate Right
alt
290130.6
ExiLED Emergency Light, 44m, Single Sided V, Sign Left
alt
290130.5
ExiLED Emergency Light, 44m, Single Sided O, Signpost Right
alt
290130.3
ExiLED Emergency Light, 44m, Double Sided Y, Sign Up
alt
290130.61
ExiLED Emergency Light, 44m, Single Sided V, Sign Left, Pictogram HC, V Pill, Handicap Symbol