Emergency Lighting
ExiLED Luminaire
ExiLED Luminaires are elegant and functional marking luminaire in aluminum for indoor use. They required in office and cinema buildings, hotels, shopping malls, cafes and restaurants. They have a dimming function that can reduce brightness to 10%.
ExiLED Luminaires are designed for both new construction and rehabilitation of existing facilities. Unique raster technology ensures smooth and comfortable light distribution on the sign. ExiLED’s have a dimming function that can reduce brightness to 10%. The brightness in emergency mode remains unchanged. For normal position, the procedure is repeated. The dimming function is stored in the luminaire even though both mains and battery voltage are removed.
Features & Benefits:- LED-based marker light
- Delivered as decentralized
- Self-test luminaire
- Easy installation and maintenance
- IP 40 dustproof luminaire
- Reading distance 22 meters
- EN 60598-1 Certified
- EN 60598-2-22 Certified
- EN 55015 Certified
- EN 61547 Certified
- EN 61000-3-2 Certified
- EN 61000-3-3 Certified.
Others
- Power Consumption
- 4.2 watt
- Power Supply
- 220 to 240
- Regulatory Approvals
- EN 60598-1; EN 60598-2-22; EN 55015; EN 61547,EN 61000-3-2; EN 61000-3-3
- Brand
- Notifier
- Mounting Type
- Pendant Mounting
- Overall Depth
- 53Millimeter-PRD
- Maximum Operating Ambient Temperature
- 40Degrees Celsius
- For Use With
- New construction and renovation projects
- Minimum Operating Ambient Temperature
- 5Degrees Celsius
Others
- Power Consumption
- 4.2 watt
- Power Supply
- 220 to 240
- Regulatory Approvals
- EN 60598-1; EN 60598-2-22; EN 55015; EN 61547,EN 61000-3-2; EN 61000-3-3
- Brand
- Notifier
- Mounting Type
- Pendant Mounting
- Overall Depth
- 53Millimeter-PRD
- Maximum Operating Ambient Temperature
- 40Degrees Celsius
- For Use With
- New construction and renovation projects
- Minimum Operating Ambient Temperature
- 5Degrees Celsius
- Regulatory Approvals : EN 60598-1; EN 60598-2-22; EN 55015; EN 61547,EN 61000-3-2; EN 61000-3-3
- Brand : Notifier
- Mounting Type : Pendant Mounting
- Overall Depth : 53Millimeter-PRD
- Maximum Operating Ambient Temperature : 40Degrees Celsius
- For Use With : New construction and renovation projects
- Minimum Operating Ambient Temperature : 5Degrees Celsius
- Power Consumption : 4.2 watt
- Power Supply : 220 to 240
Document Title
File Size
Date Added
Image
SKU
Description
290089
ExiLED Luminaire: M ST LED: 24m: 230V: 1t: Pikt H t-s: IP40: 50-60 Hz: Aluminium: 265x222x53mm
290080.6
ExiLED Luminaire, Single Sided, Arrow V, 22m, Sign Left, Pictogram, IP40, 0.54Kg, Aluminium
290080.3
ExiLED Luminaire, Double Sided, Arrow O, 22m, Sign Up, Pictogram, IP40, 0.54Kg, Aluminium
290080.2
ExiLED Luminaire, Double Sided, Arrow H, 22m, Sign Right, Pictogram, IP40, 0.54Kg, Aluminium
290080.160
ExiLED Luminaire, Single Sided, Arrow V-O, 22m, Sign Left Up, Pictogram, IP40, 0.54Kg, Aluminium
290080.150
ExiLED Luminaire, Single Sided, Arrow V-N, 22m, Sign Left Down, Pictogram, IP40, 0.54Kg, Aluminium
290080.130
ExiLED Luminaire, Single Sided, Arrow H-N, 22m, Sign Right Down, Pictogram, IP40, 0.54Kg, Aluminium
290088
ExiLED Luminaire: M ST LED: 24m: 230V: 1t: Pikt N t-s: IP40: 50-60 Hz: Aluminium: 265x222x53mm
290087.1
EMERGENCY LIGHTING EXILED FLSH MNT KIT
290080.5
ExiLED Luminaire, Single Sided, Arrow H, 22m, Sign Right, Pictogram, IP40, 0.54Kg, Aluminium