Emergency Lighting
ImperLED Combi ST LED
ImperLED is a functional and robust combined guide and marker light in plastic (ABS polycarbonate) for indoor and outdoor emergency light installations. This gives you a very cost and maintenance efficient luminaire.
ImperLED is a functional and robust combined guide and marker light in plastic (ABS polycarbonate) for indoor and outdoor emergency light installations. ImperLED Combi ST LED 10Y has a 10-year warranty on luminaires and batteries. This gives you a very cost and maintenance efficient luminaire. Easy setting of emergency light function via switch. It is designed for both new construction and rehabilitation of existing facilities in escape routes and anti-panic areas. The luminaire uses new battery technology (lithium titan), and is especially suitable for cold storage, open parking garages, etc. and is delivered with a single-sided pictogram H/V/N/O.
Features & Benefits:- 10 year warranty on luminaire and battery
- LED-based combi luminaire for cold areas
- Delivered as a decentralized self-test luminaire
- Easier setting of emergency light function via switch
- Comes with 4 pictograms
- Double-sided suspended pictogram kit available as an accessory
- High light output 350 lumens
- Life expectancy LED> 100,000 hours
- Easy installation and maintenance
- IP65, dust and waterproof luminaire
- EN 60598-1
- EN 60598-2-22
- EN 55015
- EN 61547
- EN 61000-3-2
- EN 61000-3-3
Others
- Power Supply
- 220 to 240 volt
- Regulatory Approvals
- EN 60598-1; EN 60598-2-22; EN 55015; EN 61547; EN 61000-3-2; EN 61000-3-3
- Maximum Operating Ambient Temperature
- 40Degrees Celsius
- Overall Depth
- 58Millimeter-PRD
- For Use With
- Indoor emergency lighting
- Pictograph
- Yes
- Brand
- Eltek
Others
- Power Supply
- 220 to 240 volt
- Regulatory Approvals
- EN 60598-1; EN 60598-2-22; EN 55015; EN 61547; EN 61000-3-2; EN 61000-3-3
- Maximum Operating Ambient Temperature
- 40Degrees Celsius
- Overall Depth
- 58Millimeter-PRD
- For Use With
- Indoor emergency lighting
- Pictograph
- Yes
- Brand
- Eltek
- Regulatory Approvals : EN 60598-1; EN 60598-2-22; EN 55015; EN 61547; EN 61000-3-2; EN 61000-3-3
- Maximum Operating Ambient Temperature : 40Degrees Celsius
- Overall Depth : 58Millimeter-PRD
- For Use With : Indoor emergency lighting
- Pictograph : Yes
- Brand : Eltek
- Power Supply : 220 to 240 volt
Document Title
File Size
Date Added
Image
SKU
Description
290409
Proled Hc Pict Doubble
290407
Proled Sc Combi St Led 230V 1Hr W/Pict