Emergency Lighting
Indus Marker Light
Indus Marker Lights are a functional and robust marker light in polycarbonate for indoor and outdoor use
Indus Marker Lights are urface-mounted luminaire for escape route and anti-panic. Areas of use are, for example, the industrial environment, parking garages, warehouses, sports halls and the like
Features & Benefits:- LED-based centralized marker light for escape route and anti-panic
- Delivered as surface-mounted ceiling-mounted luminaire
- ALOG module included
- IP 54 ?? dust and waterproof luminaire
- Luminaire housing in polycarbonate
- Easy installation and maintenance
- EN 60598-1
- EN 60598-2-22
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek
Document Title
File Size
Date Added
Image
SKU
Description
T93050A
Indus Marker Light: 230V AC: LED: Polycarbonate: 26 m: IP 54: 369x112x151mm: White