Emergency Lighting
Kubus M Pictogram Sign
Kubus M is a functional and robust marker luminaire in steel and plastic for indoor use. Fits perfectly in, for example, school / cinema buildings, shopping centers, warehouses, sports halls, terminal buildings.
Kubus M is a functional and robust marker luminaire in steel and plastic for indoor use. Fits perfectly in, for example, school / cinema buildings, shopping centers, warehouses, sports halls, terminal buildings and the like. Cube M is delivered with ALOG (addressable) module. Kubus M is designed for both new construction and rehabilitation of existing buildings.
Features & Benefits:- LED-based marker light
- ALOG (addressable) module included
- Long life of light source
- Easy and quick installation
- Duplex edition
- Reading distance: 21 m
- Aluminum luminaire housing
Others
- Displayed Messaging or Image
- Exit Sign
- Brand
- Eltek
- Pictograph
- Yes
Others
- Displayed Messaging or Image
- Exit Sign
- Brand
- Eltek
- Pictograph
- Yes
- Displayed Messaging or Image : Exit Sign
- Brand : Eltek
- Pictograph : Yes
Document Title
File Size
Date Added
Image
SKU
Description
E16609M
Exit Sign Pane, Right Arrow