Emergency Lighting
Linea ER-AP LED
Linea ER-AP LED’s are beacon for escape route/anti-panic with a smart design and compact luminaire housing for indoor use.
Linea ER-AP LED’s fits perfectly in public buildings, school buildings, warehouses etc. The luminaire housing is made of stainless steel material and available with ceiling or wall mounting (surface-mounted).
Features & Benefits:- LED-based guide light for escape route and ant panic
- Delivered as surface-mounted centralized luminaire
- LED driver or ALOG (addressable) module included
- High lumen yield – large mounting height
- Robust luminaire housing in stainless steel
- IP 20
- EN 60598-1 Approved
- EN 60598-2-22 Approved
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek
Document Title
File Size
Date Added