Emergency Lighting
Luminous Panel
Luminous Panel is designed to indicate the status of the automatic fire extinguishing. The optical alarm signaling is guaranteed by an efficient bright LED flash light.
Luminous Panel is designed to indicate the status of the automatic fire extinguishing. The optical alarm signaling is guaranteed by an efficient bright LED flash light. It is endowed with backlit pictogram with the word "FIRE ALARM". IP54 degree of protection allows it to be used in indoors and outdoors, humid and / or dusty environments.
Features & Benefits:- Indication of status of the automatic fire extinguishing
- Efficient bright LED flash light
- IP54 degree of protection
- EN54-23
- EN54-3
Others
- Power Supply
- 24 VDC
- Displayed Messaging or Image
- Exit Sign
- Pictograph
- Yes
Others
- Power Supply
- 24 VDC
- Displayed Messaging or Image
- Exit Sign
- Pictograph
- Yes
- Displayed Messaging or Image : Exit Sign
- Pictograph : Yes
- Power Supply : 24 VDC
Document Title
File Size
Date Added
Image
SKU
Description
5965LX
Luminous Panel: 365x170x50mm: 900 g: 24VCC: -10 to 55C: IP65