Emergency Lighting

Maxima Exit Sign Luminaire

Beghelli’s Maxima exit sign luminaires come in functional design. It has body with clear convex shaped cover. It has easy installation and maintenance. It is dust and splash proof luminaire. It has housing in polycarbonate.

Beghelli’s Maxima exit sign luminaires come in functional design. It has body with clear convex shaped cover. Additional downlighting is provided by slots in the body. It is surface wall mounting and single faced exit sign luminaire. It has areas of use as public buildings, warehouses, schools, shops, dusty and damp industrial areas, etc. It has easy installation and maintenance. It is dust and splash proof luminaire. It has housing in polycarbonate.

Features & Benefits:
  • LED-based centralized marker light
  • Delivered as surface-mounted wall-mounted luminaire
  • ALOG (addressable) module included
  • IP 54, dust and splash proof luminaire
  • Single-sided pictogram with reading distance 33 meters
  • Easy installation and maintenance
  • Luminaire housing in polycarbonate
Certifications:
  • EN 60598-1
  • EN 60598-2-22

Others

  • Power Supply
    • 230 voltage alternating current
  • Brand
    • Eltek
  • Displayed Messaging or Image
    • Exit Sign
  • Pictograph
    • Yes

Others

  • Power Supply
    • 230 voltage alternating current
  • Brand
    • Eltek
  • Displayed Messaging or Image
    • Exit Sign
  • Pictograph
    • Yes
  • Brand : Eltek
  • Displayed Messaging or Image : Exit Sign
  • Pictograph : Yes
  • Power Supply : 230 voltage alternating current
Document Title
File Size
Date Added
Image
SKU
Description
alt
T93040A
Exit Sign Luminaire: Single Faced: 33m VD: 2W LED: 2.9W Consumption