Emergency Lighting

MaxLED Luminaire

MaxLED Luminaires are a functional and durable exit light. They have an aluminum or plastic frame with a guide Plexiglas and is suitable for installation indoors. MaxLED Luminaires are used in offices, Warehouses, malls, sports halls, etc.

MaxLED Luminaires are designed for use in both new and refurbished areas. They have an exit light which can be installed unilaterally or bilaterally. They are available with single or double sided pictogram. They slots on the underside of the luminaire house. This means they have a function as a beacon.

Features & Benefits:
  • LED signal light
  • Self-testing unit luminaire
  • Quick to install and maintain
  • IP 40 - dust protected luminaire
  • Sight distance 47 meters
  • Robust aluminum luminaire
  • Slot on the underside of the luminaire housing also provides function as a beacon
Certifications:
  • EN 60598-1 Certified
  • EN 60598-2-22 Certified
  • ΕΝ 55015 Certified
  • ΕΝ 61547 Certified
  • ΕΝ 61000-3-2 Certified
  • ΕΝ 61000-3-3 Certified

Others

  • Brand
    • Eltek

Others

  • Brand
    • Eltek
  • Brand : Eltek
Others
Document Title
File Size
Date Added
6.14 MB
2/14/2022
Document Title
File Size
Date Added
6.14 MB
2/14/2022
Image
SKU
Description
alt
290268
MaxLED Luminaire: M ST LED: 65m: 230V: Centralized: 8.6VA: 8.2W: -30C to+50C: 2.89Kg: 700x52x427mm
alt
290267
MaxLED Luminaire: M ST LED: 26m: 230V: Centralized: 2.9VA: 2.6W: -30C to+50C: 1.33Kg: 330x52x230mm
alt
290266
MaxLED Luminaire: M ST LED: 47m: 230V: Centralized: 5.4VA: 5.1W: -30C to+50C: 1.94Kg: 460x52x336mm
alt
290264.2
MaxLED Luminaire, Pictogram Pill H, Arrow Right, 26m, 230V, 1t, 12VA, 5.5W, 5-40C, 1170g, 330x52x230mm
alt
290264.1
MaxLED Luminaire, Pictogram Pill N, Arrow Down, 26m, 230V, 1t, 12VA, 5.5W, 5-40C, 1170g, 330x52x230mm
alt
290264.4
MaxLED Luminaire, Pictogram Pill O, Arrow Up, 26m, 230V, 1t, 12VA, 5.5W, 5-40C, 1170g, 330x52x230mm
alt
290264.3
MaxLED Luminaire, Pictogram Pill V, Arrow Left, 26m, 230V, 1t, 12VA, 5.5W, 5-40C, 1170g, 330x52x230mm
alt
290265.2
MaxLED Luminaire, Pictogram Pill H, Arrow Right, 65m, 230V, 1H, 14VA, 11W, 5-40C, 2860g, 700x52x427mm
alt
290265.1
MaxLED Luminaire, Pictogram Pill N, Arrow Down, 65m, 230V, 1H, 14VA, 11W, 5-40C, 2860g, 700x52x427mm
alt
290263.4
MaxLED Luminaire, Pictogram Pill O, Arrow Up, 47m, 230V, 1H, 11VA, 8.5W, 5-40C, 1830g, 460x52x336mm