Emergency Lighting
MaxLED Marker Light
Eltek’s MaxLED marker lights are functional and robust marker luminaires in aluminum for indoor use. MaxLED is included with single or double sided pictogram. It has addressable option with module for elBus, pot.fri, wireless and DALI.
Eltek’s MaxLED marker lights are functional and robust marker luminaires in aluminum for indoor use. It fits perfectly in, for example shopping malls, warehouses, sports halls, terminal buildings. MaxLED is designed both for new construction and rehabilitation of existing facilities. MaxLED is included with single or double sided pictogram. Slot on the underside of luminaire housing provides MaxLED to function as a beacon. It has addressable option with module for elBus, pot.fri, wireless and DALI.
Features & Benefits:- LED-based marker light
- Delivered as a decentralized self-test luminaire
- Bracket solution - easy and quick assembly and maintenance
- Addressable option - comes with module for elBus, pot. free, DALI or wireless
- EN 60598-1
- EN 60598-2-22
- EN 55015
- EN 61547
- EN 61000-3-2
- EN 61000-3-3
Others
- Displayed Messaging or Image
- Exit Sign
- Brand
- Eltek
Others
- Displayed Messaging or Image
- Exit Sign
- Brand
- Eltek
- Displayed Messaging or Image : Exit Sign
- Brand : Eltek
Document Title
File Size
Date Added
Image
SKU
Description
290255
Marker Light, 65m Reading Distance, 230V AC, 11.9VA, 100 White LEDs