Emergency Lighting
MultiLED PRO Combi ST LED 230V including Pikt 138h
MultiLED PRO Combi ST LED 230V including Pikt 138h
MultiLED PRO Combi 138 is an elegant emergency and rescue sign light made of plastic (ABS - polycarbonate), which is suitable for indoor installation.
MultiLED PRO Combi 138 is suitable for both new buildings and renovations of existing buildings and can be used as anti-panic or escape route lighting.
MultiLED PRO Combi 138 is supplied with double-sided pictograms (2xU/2xO/R/L/B). Accessories must be ordered separately.
MultiLED PRO Combi 138 is suitable for ceiling construction, wall mounting, as wall bracket or as pendulum mounting.
MultiLED PRO Combi 138 equipped with the following interfaces:
- potential-free
- DALI- Wireless
Mounting types: ceiling and wall mounting
Features & Benefits:- LED emergency and escape sign light
- Available as self-testing single battery light
- Included in the package is the lens for corridor lighting
- Selection of autonomy of 1 hour, 3 hours and 8 hours via dip switch
- Addressable (optional) * - Also with module for potential-free, DALI or wireless
- The packaging contains 7 pictograms (2xU/2xO/R/L/B, one-sided or double-sided view)
- High luminous intensity 1h = 350lm / 3h = 240lm / 8h = 100lm
- Lifetime of LED > 100 000 hours
- Easy and fast installation and maintenance
Others
- Regulatory Approvals
- EN 60598-1, NEWLINEEN 60598-2-22 NEWLINEEN 55015NEWLINEEN 61547NEWLINEEN 61000-3-2NEWLINEEN 61000-3-3
- Brand
- Eltek
- Displayed Messaging or Image
- Pictograms
- Pictograph
- Yes
- Minimum Operating Ambient Temperature
- 5Degrees Celsius
- Maximum Operating Ambient Temperature
- 40Degrees Celsius
Others
- Regulatory Approvals
- EN 60598-1, NEWLINEEN 60598-2-22 NEWLINEEN 55015NEWLINEEN 61547NEWLINEEN 61000-3-2NEWLINEEN 61000-3-3
- Brand
- Eltek
- Displayed Messaging or Image
- Pictograms
- Pictograph
- Yes
- Minimum Operating Ambient Temperature
- 5Degrees Celsius
- Maximum Operating Ambient Temperature
- 40Degrees Celsius
- Regulatory Approvals : EN 60598-1, NEWLINEEN 60598-2-22 NEWLINEEN 55015NEWLINEEN 61547NEWLINEEN 61000-3-2NEWLINEEN 61000-3-3
- Brand : Eltek
- Displayed Messaging or Image : Pictograms
- Pictograph : Yes
- Minimum Operating Ambient Temperature : 5Degrees Celsius
- Maximum Operating Ambient Temperature : 40Degrees Celsius
Document Title
File Size
Date Added