Emergency Lighting
OmniLED R S NM ST LED
OmniLED R Spot is an elegant and functional guide lights for indoor use. The luminaire is designed for both new construction and rehabilitation of existing facilities.
OmniLED R Spot is an elegant and functional guide lights for indoor use. OmniLED R Spot fits perfectly for office and cinema buildings, hotels, shopping malls, café /restaurant environment and the like. The luminaire is designed for both new construction and rehabilitation of existing facilities.
Features & Benefits:- LED-based guide light
- Recessed luminaire for anti-panic/open rooms
- Delivered as decentralized self-test luminaire
- Easy installation and maintenance
- Elegant and discreet design
- EN 60598-1
- EN 60598-2-22
- ΕΝ 55015
- ΕΝ 61547
- ΕΝ 61000-3-2
- ΕΝ 61000-3-3
- EN 60598-2-22
Others
- Power Supply
- 220 to 240
- Power Consumption
- 3 watt
- Brand
- Eltek
- Mounting Type
- Flush Mounting
- Overall Depth
- 38Millimeter-PRD
- Regulatory Approvals
- EN 60598-1; EN 60598-2-22; ΕΝ 55015; ΕΝ 61547; ΕΝ 61000-3-2; ΕΝ 61000-3-3; EN 60598-2-22
- For Use With
- Indoor application
- Minimum Operating Ambient Temperature
- 5Degrees Celsius
- Maximum Operating Ambient Temperature
- 40Degrees Celsius
Others
- Power Supply
- 220 to 240
- Power Consumption
- 3 watt
- Brand
- Eltek
- Mounting Type
- Flush Mounting
- Overall Depth
- 38Millimeter-PRD
- Regulatory Approvals
- EN 60598-1; EN 60598-2-22; ΕΝ 55015; ΕΝ 61547; ΕΝ 61000-3-2; ΕΝ 61000-3-3; EN 60598-2-22
- For Use With
- Indoor application
- Minimum Operating Ambient Temperature
- 5Degrees Celsius
- Maximum Operating Ambient Temperature
- 40Degrees Celsius
- Brand : Eltek
- Mounting Type : Flush Mounting
- Overall Depth : 38Millimeter-PRD
- Regulatory Approvals : EN 60598-1; EN 60598-2-22; ΕΝ 55015; ΕΝ 61547; ΕΝ 61000-3-2; ΕΝ 61000-3-3; EN 60598-2-22
- For Use With : Indoor application
- Minimum Operating Ambient Temperature : 5Degrees Celsius
- Maximum Operating Ambient Temperature : 40Degrees Celsius
- Power Supply : 220 to 240
- Power Consumption : 3 watt
Document Title
File Size
Date Added
Image
SKU
Description
290172
AeriLED AP C: White LED: 410ml: 150-250V DC: 6.1W: 160(W)x160(H)x48(D): ABS/PC