Emergency Lighting
Ova LED R NM
Eltek’s OvaLED surface mounted guide lights are elegant and functional guide lights for indoor use. These guide lights for escape routes, are used in corridors. It has addressable option with module for elBus, pot.fri, wireless and DALI.
Eltek’s OvaLED surface mounted guide lights are elegant and functional guide lights for indoor use. These guide lights for escape routes, are used in corridors. OvaLED is excellent in, for example, office and cinema buildings, hotels, shopping centers, café and restaurant environments. Ours LED lights are designed for both new construction and rehabilitation of existing facilities. It can be mounted in the ceiling or can be surface-mounted. It has addressable option with module for elBus, pot.fri, wireless and DALI.
Features & Benefits:- LED-based guide light
- Recessed luminaire for escape route
- Delivered as a centralized non-addressable luminaire
- Easy installation and maintenance
- Elegant and contemporary design
- EN 60598-1
- EN 60598-2-22
- EN 55015
- EN 61547
- EN 61000-3-2
- EN 61000-3-3
Others
- Power Supply
- 110 to 240
- Minimum Operating Ambient Temperature
- -20Degrees Celsius
- Maximum Operating Ambient Temperature
- 50Degrees Celsius
- Brand
- Honeywell
Others
- Power Supply
- 110 to 240
- Minimum Operating Ambient Temperature
- -20Degrees Celsius
- Maximum Operating Ambient Temperature
- 50Degrees Celsius
- Brand
- Honeywell
- Minimum Operating Ambient Temperature : -20Degrees Celsius
- Maximum Operating Ambient Temperature : 50Degrees Celsius
- Brand : Honeywell
- Power Supply : 110 to 240
Document Title
File Size
Date Added
Image
SKU
Description
290152
Guide Light: 3.9VA: 1 LED: IP20: PC/ABS: 230V AC: 1h