Emergency Lighting
OvaLED C
OvaLED C is an elegant and functional recessed LED lighting for indoor installation. LED lighting for escape route in corridor. OvaLED C is excellent in offices, hotels, shopping centers, cafés and restaurants.
OvaLED C is an elegant and functional recessed LED lighting for indoor installation. LED lighting for escape route in corridor. OvaLED C is excellent in offices, hotels, shopping centers, cafés and restaurants.
The luminaire is designed for both new installation and upgrade / expansion of existing installations. Mounted recessed in the ceiling. OvaLED C is a non-addressable centralized luminaire.
Features & Benefits:- LED-based LED lighting
- Surface-mounted luminaire for escape route
- Delivered as a centralized non-addressable luminaire
- Easy installation and maintenance
- Elegant and contemporary design
- High efficiency> 0.91
- EN 60598-1
- EN 60598-2-22
- EN 55015
- EN 61547
- EN 61000-3-2
- EN 61000-3-3
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek
Document Title
File Size
Date Added
Image
SKU
Description
290458
OvaLED: 270lumen: White: 40-250V DC: 120-250V AC: 175x32x21.5mm: PC/ABS: 155g
290453
Omniled NM Led Alog Centralized
290450
OvalLED: 270 lumen: White: 15-30V DC: 17-27V AC: 160x160x55mm: Bayblend: 382g
290455
Ovaled R NM Led Alog Centralized
290452
Ovaled NM Led Alo Centralized