Emergency Lighting

Pluraluce LED Luminaire

Pluraluce LED Luminaires are an elegant and functional marker light fixture for indoor use. They used in office and cinema buildings, hotels, shopping malls etc. They are designed for both new construction and rehabilitation of existing building.

Pluraluce LED Luminaires are an elegant and functional beacon luminaires for indoor use. They are available as a beacon both for anti-panic areas and for escape routes. They are delivered with two lenses, for normal mounting height and large mounting height.

Features & Benefits:
  • LED-based marker light
  • Delivered as a centralized luminaire
  • LED driver or ALOG (addressable) module included
  • IP 41 - dustproof luminaire
  • Two-sided pictogram with reading distance 20 meters
  • Easy installation and maintenance
  • Elegant and slim design
  • Surface and recessed ceiling mounting
Certifications:
  • EN 60598-1 Certified
  • EN 60598-2-22 Certified

Others

  • Displayed Messaging or Image
    • Exit Sign
  • Brand
    • Eltek

Others

  • Displayed Messaging or Image
    • Exit Sign
  • Brand
    • Eltek
  • Displayed Messaging or Image : Exit Sign
  • Brand : Eltek
Document Title
File Size
Date Added
Image
SKU
Description
alt
TB16762
Pluraluce DL R AP LED: Centralized: With Automatic Addressing: With Monitoring: 0.8Kg: -20 to 40C: 120x120x3mm
alt
TB16731-DIM
Pluraluce M Led 20M 1-S Centr A Dim
alt
TB16754
Pluraluce DL R AP LED: Centralized: With LED Driver: Without Monitoring: 0.8Kg: -20 to 40C: 120x120x3mm
alt
TB16713
Pluraluce M LED: 20m: 2-s: Centralized: With LED Driver: Without Monitoring: 0.55Kg: 252x36x68mm
alt
TB16731
Pluraluce M LED: 20m: 1-s: Centralized: With Automatic Addressing: With Monitoring: 0.65Kg: 235x15x135mm
alt
TB16747
Pluraluce DL ER LED: Centralized: With Automatic Addressing: Surface Mounted: -20C to40C: 600g: 137x137x32mm
alt
TB16746
Pluraluce DL AP LED: Centralized: With Automatic Addressing: Surface Mounted: -20C to40C: 600g: 137x137x32mm
alt
TB16730
Pluraluce M LED: 30m: 1-s: Centralized: With Automatic Addressing: With Monitoring: 1.1Kg: 335x15x185mm
alt
TB16739
Pluraluce LED: Pluraluce ER: Surface Mounted: 230V AC: IP43
alt
TB16738
Pluraluce LED: AP LED C: Surface Mounted: 230V AC: IP42