Emergency Lighting

ProLED Luminaire

ProLED Luminaires are a functional and robust combination guide and marker lights in plastic for indoor and outdoor emergency lighting installations.

ProLED Luminaires have a built-in heating element, and are suitable especially for cold storage, open parking garages, outside escape door etc. They comes with single-sided and double-sided pictogram H / V / N / O. They designed for both new construction and rehabilitation of existing facilities in escape routes and anti-panic areas.

Features & Benefits:
  • LED-based combi luminaire
  • Delivered as decentralized self-test luminaire
  • Comes with 4, 3 pictograms
  • High lumen yield - 230, 210 lumens
  • IP65 - dust and waterproof luminaire
  • Easy installation and maintenance
Certifications:
  • EN 60598-1 Approved
  • EN 60598-2-22 Approved
  • ΕΝ 55015 and ΕΝ 61547 Certified
  • ΕΝ 61000-3-2 and ΕΝ 61000-3-3 Certified

Others

  • Brand
    • Eltek

Others

  • Brand
    • Eltek
  • Brand : Eltek
Document Title
File Size
Date Added
Image
SKU
Description
alt
290418
ProLED Luminaire: Pictogram: Single Sided: HVNO: Pack of 4 Pictogram: 24m
alt
290417
ProLED Luminaire: Double Sided Cover: With Pick: Pack of 6 Pictogram: 29m
alt
290414
ProLED Luminaire: Diode Matrix: LED Spare Light Source
alt
290413
ProLED Luminaire, SC Combi, ST LED, 230V, m/Piktogram, -30 to 50C, IP65, 1045g, 360x145x73mm
alt
290412
ProLED Luminaire, E Combi, ST LED, 230V, 1t m/Piktogram, -20 to +40C, IP65, 930g, 360x145x73mm
alt
290411
ProLED Luminaire, Pictogram HC, Single Sided, HVNO, Pack of 4 Pictogram, 24m
alt
290410
ProLED Luminaire, ST LED, 230V, 1t m/Piktogram, 5 to 40C, IP65, 800g, 360x145x73mm