Emergency Lighting

Triangle IS AP LED

Triangle IS AP LEDs are functional and robust emergency luminaire in steel for indoor and outdoor use.

Triangle IS AP LEDs are functional and robust emergency luminaire in steel for indoor and outdoor use. Excellent as a guide light outside the escape door and in places where wall mounting is required. The luminaire is a guide light for escape routes / anti-panic and for surface-mounted wall mounting.

Features & Benefits:
  • LED-based guide light for escape route and anti-panic
  • Delivered as surface-mounted wall-mounted centralized luminaire
  • ALOG (addressable) module included
  • IP 66 ?? dust and waterproof luminaire
  • Robust luminaire housing in white steel
  • Easy installation and maintenance
Certifications:
  • EN 60598-1
  • EN 60598-2-22
Document Title
File Size
Date Added
Image
SKU
Description
alt
TM92931E
Triangle IS AP LED: Steel: LED Driver
alt
TM92930A
Triangle IS AP LED: White: Alog