Emergency Lighting
UniLED Combi ST LED
UniLED 10Y has a 10-year warranty on luminaires and batteries. This gives you a very cost- and maintenance-efficient luminaire. UniLED 10Y UniLED is a very useful combined guide and marker light for indoor emergency lighting installations.
UniLED 10Y has a 10-year warranty on luminaires and batteries. This gives you a very cost- and maintenance-efficient luminaire. UniLED 10Y UniLED is a very useful combined guide and marker light for indoor emergency lighting installations.
UniLED is designed for both new construction and rehabilitation of existing facilities. The luminaire has a simpler setting of the emergency light function via switch. UniLED 10Y with separate ceiling and wall bracket is an easy luminaire to install and maintain. UniLED 10Y is prepared with interfaces to elBus, Pot.fri and DALI.
Features & Benefits:- 10 year warranty on luminaire and battery
- LED-based combi luminaire
- Delivered as a decentralized self-test luminaire
- Easier setting of emergency light function via switch
- Addressable option ?? comes with module for elBus, pot. free or DALI
- Comes with 4 pictograms
- High light output ?? 365 lumens
- Life expectancy LED> 100,000 hours
- Easy installation and maintenance
- Can replace Unilux without replacing the mounting bracket
- EN 60598-1
- EN 60598-2-2
- EN 55015
- EN 61547
- EN 61000-3-2
- EN 61000-3-3
Others
- Power Supply
- 220 to 240
- Brand
- Eltek
- Eletek
- Overall Depth
- 73Millimeter-PRD
Others
- Power Supply
- 220 to 240
- Brand
- Eltek
- Eletek
- Overall Depth
- 73Millimeter-PRD
- Brand : Eltek|Eletek
- Overall Depth : 73Millimeter-PRD
- Power Supply : 220 to 240
Document Title
File Size
Date Added
Image
SKU
Description
290045
Mld-28D/W M St Led 20M 230V 3H
290044
Uniled Combi S St Led 23N/Av 1Hr
290047
UniLED Combi D ST: 230 V: 1 Hour with Pictogram