Emergency Lighting

UniLED Pictogram

UniLED’s Pictogram are very useful combined lead and marker lights for indoor emergency lighting installations. They are designed for both new construction and rehabilitation of existing facilities.

UniLED’s Pictogram are available in single sided with RLDU, Fire Hose and Pick Centre. UniLED’s Pictogram are an emergency lighting fixture adjustable as maintained / non-maintained, front indoor installations.

Features & Benefits:
  • LED-based luminaire, continuous light or light only in emergency operation
  • Centralized 230V and 24V non-addressable luminaire
  • Easy installation and maintenance
  • Comes with 4 pictograms
  • High light output 280lm
  • Can replace Unilux without changing wall or ceiling bracket
  • High efficiency> 0.90
Certifications:
  • EN 60598-1 Certified
  • EN 60598-2-22 Certified
  • EN 55015 Certified
  • EN 61547 Certified
  • EN 61000-3-2 Certified
  • EN 61000-3-3 Certified.

Others

  • Brand
    • Eltek

Others

  • Brand
    • Eltek
  • Brand : Eltek
Document Title
File Size
Date Added
Image
SKU
Description
alt
290091.16
UniLED Pictogram, HC, Single Sided
alt
290091.14
UniLED Pictogram, With Fire Hose
alt
290096
UniLED Pictogram: Kombi LED: 24V: With Pick Centre
alt
290095
UniLED Pictogram: Kombi LED: 230V: With Pick Centre
alt
290093
Uniled Combi Led 230V 1H W/Pict
alt
290091.15
UniLED Pictogram, One Sided, R-D/L-D, R-U/L-U
alt
290091.13
UniLED Pictogram, One Sided, RLDU
alt
290090
Exiled 22 Elbus Delta Specter 230V Sentr
alt
290094
Uniled Combi D 230V 1H W/Pict