Emergency Lighting
UniLED Pictrograms
UniLED Pictograms to be used with the luminaires which are useful combined lead and marker lights for indoor emergency lighting installations. UniLED’s are designed for both new construction and rehabilitation of existing facilities.
UniLED Pictograms to be used with the luminaires which are useful combined lead and marker lights for indoor emergency lighting installations. UniLED’s are designed for both new construction and rehabilitation of existing facilities.
Features & Benefits:- LED-based combi luminaire
- Delivered as a decentralized self-test luminaire
- Comes with 4 pictograms
- High lumen yield 250 lumens
- Can replace Unilux without changing mounting bracket
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek
Document Title
File Size
Date Added
Image
SKU
Description
290317
UniLED, Pictogram Kit, Double Sided, 23m, 4 Pictogram, Right Down/Left Down Right Up/Left Up
290312
UniLED, Pictogram HC, Double Sided, 23m, 4 Pictogram