Strobes & Signal Lights
Conventional System LED Remote Indicator
The conventional system LED remote indicators with boosters are designed for direct connection to all Morley-ias fire directors. These indicators have an own amplifier which allows the connection of several indicators in a single detector.
The conventional system LED remote indicators with boosters are designed for direct connection to all Morley-ias fire directors. These indicators have an own amplifier which allows the connection of several indicators in a single detector. These remote indicators provide a visual alarm indication of the room in which detector is installed.
Others
- Conventional or Addressable
- Conventional
- Color
- White
- Brand
- Morley-IAS
Others
- Conventional or Addressable
- Conventional
- Color
- White
- Brand
- Morley-IAS
- Conventional or Addressable : Conventional
- Color : White
- Brand : Morley-IAS
Document Title
File Size
Date Added
Image
SKU
Description
IRK-2E-B
LED Remote Indicator, Booster, Surface Mounted, 2.5-30V DC, 15mA Max, IP40