https://buildings.honeywell.com/us/en/search-results.html

Housings, Mounts & Parts

ABS Modular Back Dome

The optional back dome LM2-PM sharing the same style with the panel, can protect the loudspeaker from the harm of any dust and falling objects, and meanwhile prevent the sound to spread to adjacent area via the ceiling cavity.

The optional back dome LM2-PM sharing the same style with the panel, can protect the loudspeaker from the harm of any dust and falling objects, and meanwhile prevent the sound to spread to adjacent area via the ceiling cavity.

Features & Benefits:
  • Superior voice and music reproduction
  • Stylish design
  • Easy for installation
  • Excellent moisture-proof ability, complying to IP54 and IP55 Standard
  • Optional back dome for choice

Others

  • Overall Height
    • 100 millimetre

Others

  • Overall Height
    • 100 millimetre
  • Overall Height : 100 millimetre
Image
SKU
Description
alt
LM2-PM
ABS Modular Back Dome, Ø139x100mm, White, 0.12g