Housings, Mounts & Parts
ACUIX™ Mounts and Adapters for PTZ Domes
Honeywell provides a complete family of mounts and adapters for ACUIX™ and ACUIX ESPTZ domes, offering affordability and hassle-free installation and maintenance without sacrificing performance.
Honeywell provides a complete family of mounts and adapters for ACUIX™ and ACUIX ESPTZ domes, offering affordability and hassle-free installation and maintenance without sacrificing performance. The HDXWM2and HDVWM1wall mounts are constructed of high-tensile aluminum and can be mounted directly to a vertical load-bearing surface. They can support a maximum load of 25.8 lb (11.7 kg). The HDXWM2 has a covered weatherproof cable access hole and can be corner or pole mounted using the HDXCMA1 corner-mount adapter or theHDXPMA2 pole-mount adapter. The HDVWM1 wall mount is for internal use only.
The HDPRM2parapet and flat-roof mount has a unique rotating 1.5 inch NPT threaded mounting nut that allows the dome to be installed without twisting the dome and wiring. The dome can be swiveled toward the roof for convenient rooftop servicing and adjustment. TheHDPRM2 is constructed of heavy-duty steel for maximum strength and durability. It can be mounted to a roof parapet or to a flat roof surface and can support a maximum load of 20 lb(9.1 kg). When properly fastened to a support structure, the HDPRM2 can withstand winds up to 75 mph (121 km/h).
The HDCM1ceiling pendant mount is constructed of high-tensile aluminum and can be mounted directly to a horizontal load-bearing surface. It too offers a rotating 1.5 inch NPT threaded mounting nut that allows the dome to be installed without twisting the dome and wiring. The HDCM1 can support a maximum load of 25.8 lb (11.7 kg).
Features & Benefits:- Heavy-duty construction for harsh environments
- No exposed wiring — cabling is hidden inside mount
- Attractive, contemporary design
- Powder coating for corrosion resistance
- Removable access door on wall mounts for simplified cable strength connections
- Pivoting parapet mount for ladder-less installation and access