Housings, Mounts & Parts
ACUIX™ PTZ Dome Camera
ACUIX™ PTZ dome cameras include electronic image stabilization (EIS) for improved image quality in unstable mounting situations and use Honeywell proprietary technology that allows users to remotely upload firmware to all domes.
ACUIX™ PTZ dome cameras feature five housing configurations and four integrated high-resolution, auto-focus cameras for virtually any application. The 35x cameras also include electronic image stabilization (EIS) for improved image quality in unstable mounting situations. The ACUIX PTZ dome cameras use Honeywell proprietary technology that allows users to remotely upload firmware to all domes and permits secure storage of all camera settings such as labels, presets, tours, and privacy zones.
ACUIX PTZ dome cameras come with many software features that increase performance and make installation and operation easy. Dynamic privacy zones allow a user to mask up to 32 regions to ensure absolute privacy for sensitive areas. Password protection prevents unauthorized users from changing the system settings. Other features include flashback for quick review of two scenes and StillShot to save storage space during tours. Multi-language menus are provided for English, French, German, Dutch, Italian, Polish, and Spanish. The combination of the latest in digital technology, advanced video processing, and aesthetically pleasing design makes the ACUIX ideally suited for retailers, airports, government installations, schools and campuses, industrial environments, and anywhere detailed surveillance is essential. Highly reliable, the ACUIX offers world-class performance and seamless system integration.
Features & Benefits:- NTSC video format
- 2-wire RS-485 VCL up-the-coax UTP interface; active UTP video output standard in all domes
- Clear dome; white trim ring
- Outdoor pendant housing
- Remote firmware updates
- Secure backup of all camera settings
- Four dry contact inputs
- Up to 150 user-defined presets
- 16 preset tours of 64 presets each
- Built-in surge and lightning protection