Housings, Mounts & Parts
HHM Series Mounts and Adapters
HHM Series mounts and adapters provide a wide range of mounting options for HHCWM and HHCWM2 weatherproof housings. Their simple and durable design make them an installer’s first choice for hassle-free installation and maintenance.
HHM Series mounts and adapters provide a wide range of mounting options for HHCWM and HHCWM2 weatherproof housings. Their simple design and durable construction make them an installer’s first choice for hassle-free installation and maintenance. The HHMW wall-mount is constructed of sturdy but lightweight high tensile cast aluminum and can support loads of up to 33 lb (15 kg). The simple, attractive design conceals cabling and offers a full range of motion (360° pan and 90° tilt) when positioning the housing. The HHMW wall-mount can be mounted to any vertical load-bearing surface and is suitable for both indoor and outdoor applications.
The HHMPMA2 pole-mount adapter allows the HHMW wall-mount to be installed to poles 3 to 6 inch (80 to 160 mm) in diameter, providing maximum viewing coverage even under high wind conditions. It is constructed of heavy duty steel and is rated to withstand temperatures from −58 to 122 °F (−50 to 50 °C). The HHMCJ ceiling mount is constructed of high tensile cast aluminum and can support loads of up to 22 lb (10 kg). It provides cable management, 90° pan and 180° tilt, and can be installed directly to any horizontal load-bearing surface. The HHMCJ ceiling mount is suitable for both indoor and outdoor applications.
Features & Benefits:- Heavy duty construction for harsh environments
- No exposed wiring; cabling is hidden inside mount
- Multiple viewing angles
- Easy to install
- Attractive, contemporary design
- Powder coating for corrosion resistance and protection against UV rays
Others
- Mounting Type
- Pole
Others
- Mounting Type
- Pole
- Mounting Type : Pole