https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Housings, Mounts & Parts

Indoor/Outdoor Fixed Mini Dome Mount

Indoor/outdoor fixed mini dome camera mounts can be used to install Honeywell’s 3 and 4-Series fixed mini dome cameras to a wide range of surfaces, such as walls, ceilings, and a variety of indoor and outdoor surfaces.

Indoor/outdoor fixed mini dome camera mounts can be used to install Honeywell’s 3 and 4-Series fixed mini dome cameras to a variety of surfaces. They provide a wide range of mounting options – to walls, ceilings, and a variety of indoor and outdoor surfaces. The simple, solid design of these mounts is an installer’s first choice for ease of installation. All wall and pendant mounts provide easy cable routing and the camera and lens can be installed, adjusted, and tested without repositioning the housing.

Depending on the camera model, these mounts are designed for either outdoor or indoor applications. All are designed to perfectly complement the low-profile, fixed mini dome cameras, making them the obvious choice for architecturally sensitive installations. They provide performance and strength you can depend on. The attractive design, impact-resistant construction, and range of mounting options make these mounts the best solution for all your indoor and outdoor applications.

Features & Benefits:
  • Low profile, contemporary design
  • Economically priced
  • Cable feed through for ease of installation and camera setup
  • Concealed wiring
Image
SKU
Description
alt
HDPR-PK
alt
HDPRM2
Roof/Parapet-Mount, Dome Bracket
alt
HDPR-WK
Wall-Mount, Indoor/Outdoor, HD51, HD70 and HD73
alt
HDPR1-WM
Wall-Mount, HD262H and HD31WH
alt
HDPR-WK2
Wall-Mount, Indoor, HD262X and HD41X
alt
HDPR-WK1
Wall-Mount, Outdoor, HD251X