https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Housings, Mounts & Parts

Interface Module

Interface modules are equipped with a 100 V transformer and adapted for 2.5 W used with the electronically steerable line source speakers. They forms the first electronically steerable line source speaker in the world with Loop Technology.

Interface modules are equipped with a 100 V transformer and adapted for 2.5 W used with the electronically steerable line source speakers. They forms the first electronically steerable line source speaker in the world with Loop Technology.

Features & Benefits:
  • Integrated inconspicuous design
  • Simple / quick mounting
  • Simple monitored signal transmission
  • Integrated VARIODYN D1 loop isolator module
Certifications:
  • CE Compliant
  • RoHs Compliant
  • EN 60849 Certified
  • EN 50849 Certified
  • EN 54-17 certified
  • Compatible with DLI-130/230 ANA
  • LFI-350/450 Certified