Housings, Mounts & Parts
L-Series Universal Expander Plate
L-Series universal expander plates cut costs and speed installation on emergency communications applications that require fire and emergency warnings by combining the functions of multiple devices on a single mounting plate and backbox.
L-Series universal expander plates cut costs, speed installation, and improve aesthetics on emergency communications applications that require fire and emergency warnings by combining the functions of two to three devices on a single mounting plate and backbox. These universal expander plates provide dual strobe and speaker strobe functionality that is easy for a single person to wire and install. Simply mount the plate to a junction box, attach the mounting plate, and connect the field wiring to the terminals. To complete the installation, hinge and attach the strobe or speaker strobe device with a single captured mounting screw.
Features & Benefits:- Available with either clear lens strobe (UL 1971 Listed) or amber lens strobe (UL 1638 Listed)
- Meets DOD specification requirements
- Field-selectable candela settings: 15, 30, 75, 95, 110, 135, and 185
- Automatic selection of 12 or 24V operation at 15 and 30 candela
- Compatible with System Sensor® synchronization protocol
- Optional tamper-resistant Torx® head screw included
- Designed to be used in 12 or 24V DC, or FWR systems
- Rated from 32 to 120 °F (0 to 49 °C)
- UL Listed: S5512
- CSFML 7300-1653:0511
- FM Approved: 3062113
Image
SKU
Description
SEP-SPSWL-P
Universal Expander Plate, Clear Lens, Plain
SEP-SPSWL
Universal Expander Plate, Amber Lens, Alert