https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Housings, Mounts & Parts

Opal Addressable Base Beacon

Notifier’s range of Addressable Base Beacons are high quality loop powered devices designed to alert building occupants of an emergency. The Opal base beacons integrate a high quality 32 tone sounder and high quality beacon into one unit.

Notifier’s range of Base Beacons are high quality loop powered devices designed to alert building occupants of an emergency. Featuring fast and simple installation and control they form the perfect base for Notifier Opal detectors. Powered by the fire panel via the loop wiring, control of the devices is enabled using on-board switches or via the Opal digital protocol using the control panel. The range is installed simply by a twist fit onto the B501AP base which is used for detectors.

The Opal base beacons integrate a high quality 32 tone sounder and high quality beacon into one unit. The Opal base beacon is a high quality loop powered device which when triggered by the fire panel emits an intense red light to give a visible warning to building occupants.

Features & Benefits:
  • High light output and a selection of 32 sounder tones can be synchronised
  • High quality loop powered device
  • Give a visible warning to building occupants
  • Constructed from high quality UV stable materials
  • Fast and simple installation
Certifications:
  • EN54-3
  • EN54-17
  • CPD

Others

  • Maximum Operating Humidity
    • 95 Percentage

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Operating Humidity : 95 Percentage
Image
SKU
Description
alt
NFXI-BF-IVC
Opal Base Beacon, Addressable, Loop Powered, Loop Isolation, Clear lens, Pure White