Housings, Mounts & Parts
Performance Series Junction Box
Performance Series junction boxes are for use with Honeywell Performance Series IP cameras and Performance Series HQA cameras.
Performance Series junction boxes are for use with Honeywell Performance Series IP cameras and Performance Series HQA cameras. The junction boxes are made of die-cast aluminum (except for the HEJB junction boxes, which are made of die-cast aluminum and SECC steel) and are powder coated to match the finish of the cameras.
Features & Benefits:- Low-profile, contemporary design
- Economically priced
- Easy cable feed-through
- Indoor/outdoor use
Image
SKU
Description
HQA-BB1
Junction Box, Off White, Die Cast Aluminum, 5.28×5.28×2.17in
HQA-BB3G
Junction Box, Gray, Die Cast Aluminum, 6.30x4.80x3.00in
HQA-BB2
Junction Box, Off White, Die Cast Aluminum, 5.28x5.28x2.01in
HQA-BB4
Junction Box, Off White, Aluminum, 4.80x1.35in
HQA-BB5
Junction Box, Off White, Aluminum Alloy, 3.48in
HQA-BB2G
Junction Box, Gray, Die Cast Aluminum, 5.28x5.28x2.01in
HQA-BB3
Junction Box, Off White, Die Cast Aluminum, 6.30x4.80x3.00in