Housings, Mounts & Parts
Performance Series Pole Mount
Performance Series pole mounts are for use with Honeywell Performance Series IP cameras and Performance Series HQA cameras. The pole mounts are made of die-cast aluminum and are powder coated to match the finish of the cameras.
Performance Series pole mounts are for use with Honeywell Performance Series IP cameras and Performance Series HQA cameras. The pole mounts are made of die-cast aluminum and are powder coated to match the finish of the cameras.
Features & Benefits:- Low-profile, contemporary design
- Economically priced
- Easy cable feed-through
- Die-cast aluminum
- Indoor/outdoor use
Others
- Mounting Type
- Pole
Others
- Mounting Type
- Pole
- Mounting Type : Pole
Image
SKU
Description
HQA-PM2B
Pole-Mount Adapter, Gray, Aluminum and SUS304
HQA-PM
Pole-Mount Adapter, Off-White, Die-Cast Aluminium
HQA-PM2
Pole-Mount Adapter, Off-White, Die Cast Aluminum