https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Housings, Mounts & Parts

System communication unit

The system communication unit SCU serves as a digital audio storage for the VARIODYN D1 loading sound system.

The system communication unit SCU serves as a digital audio storage for the VARIODYN D1 loading sound system. It is possible to have more than one to record more audio data streams men and play. The connection to the other VARIODYN D1 modules will have Ethernet realized and permanent supervised. Audio storage for available Critical alarms and Reports for evacuations follows in accordance with IEC EN 60849 on a non-volatile flash memory. The Storage capacity is approx. two hours. Other audio preserves such as say signals or advertising texts are stored on a hard drive. The storage capacity is approx. 150 hours. The SCU can also be used to log and record announcements be used. These are also stored on the hard drive and saved with date, time and trigger information.

Features & Benefits:
  • Can be networked via Ethernet (Cat5 or glass fibre)
  • Standard-compliant audio storage for alarm evacuation and evacuation
  • Can log and record used for announcements
  • Automatic caching and Repetition of interrupted announcements
Installation Instructions
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
10/20/2021
PDF 1.28 MB
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
10/20/2021
PDF 1.28 MB
Image
SKU
Description
alt
K583381.31
System Communication Unit 14-42V DC Color Red 0.5Hz Frequency of Flash
alt
583381.02.AV
System Communication Unit 1024MB, Flash memory 40GB, Hard Drive Capacity, Gray, 3kg Weight
alt
K583381.22
System Communication Unit 1024MB: Flash Memory 40GB: Hard drive Capacity: Gray: 3kg Weight
alt
583381.02
System Communication Unit 1024MB, Flash memory 40GB, Hard Drive Capacity, Gray, 3kg Weight
alt
K583381.21
System Communication Unit, 230V AC 50-60Hz Frequency, 5.2A, Gray, 17kg Weight
alt
583381.02.ES
Scu Variodyn D1
alt
583381.21
Scu Variodyn D1
alt
K583381.02.ES
Scu Variodyn D1