Lighting Lenses & Films
L-Series Color Lens
L-Series color lenses come in four colors options: amber, blue, green, and red. The lenses are compatible with L-Series strobes including wall- or ceiling-mount.
L-Series color lenses come in four colors options: amber, blue, green, and red. The lenses are compatible with L-Series strobes including wall- or ceiling-mount. These color lenses must only be used with devices that are non-fire printed.
Features & Benefits:- Easily turns any device into a strobe for emergency communications system (ECS) or mass notification system (MNS) events such as severe weather, toxic gases, sprinkler activation, and more
- Outdoor rated from -35 to 151 °F
- Wall- or ceiling-mount lenses available
- UL Listed: 1638; S5512
Image
SKU
Description
LENS-BC2
Lens, Blue, Indoor/Outdoor Ceiling-Mount Strobes
LENS-GC2
Lens, Green, Indoor/Outdoor Ceiling-Mount Strobes
LENS-A
Lens, Amber, Indoor/Outdoor Wall-Mount Strobes
LENS-B2
Lens, Blue, Indoor/Outdoor Wall-Mount Strobes
LENS-G2
Lens, Green, Indoor/Outdoor Wall-Mount Strobes
LENS-R2
Lens, Red, Indoor/Outdoor Wall-Mount Strobes
LENS-RC2
Lens, Red, Indoor/Outdoor Ceiling-Mount Strobes
LENS-AC2
Lens, Amber, Indoor Ceiling Mount Strobes
LENS-A2
Lens, Amber, Indoor Wall-Mount Strobes
LENS-AC
Lens, Amber, Indoor/Outdoor Ceiling Mount Strobes