https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.
Fire Safety
Fire Safety

Opensource Fire Solutions

Opensource Fire Solutions

The following products have open source components. Click the links to view specific information about them.
Xtralis
Product Part Numbers Release Numbers  Description License File Download File
iVESDA Mobile App v1.xx  iVESDA is a downloadable application that can be installed on Android and iOS handheld devices to monitor and maintain VESDA-E systems with unprecedented ease. 
ASPIRE Pipe Network Design Software VESDA ASPIRE Software 3.06 (4852)
Xtralis VSM4 Installation Program V3.10.00 (Build 5038)
VESDA ASPIRE Pipe Network Design Software is a Windows®-based application that aids the specification and design of pipe networks for VESDA aspirating smoke detectors
Li-ion Tamer Modbus Package Gen2 00 Software, English
Xtralis ICAM ConfigTracer N/A N/A  
System Sensor
Product Part Numbers Release Numbers Description License File Download File
PipeIQ Software 2.7.3  Configuration Tool for FAAST
Nemo 1.11.1.18 4 Inlet Aspiration Smoke Detector
Video Beam Detector v1 Single-ended projected beam smoke detector, used for covering large open spaces and high ceilings like warehouses, atriums, etc.
Notifier
Product Part Numbers Release Numbers  Description License File Download File
LabelEase Label Generation Program v4.2  
Notifier Battery Calculations Software v3.0 Microsoft Office 64-bit Compatible - Includes HPFF8/12 64-bit Compatibility Hotfix
PSE-6 and PSE-10 Battery Calculations   Battery Calculations
SWIFT Value Calculator   Value Calculator
FireLite
Product Part Numbers Release Numbers Description  License File Download File
Battery Calculators 411UDAC Battery Calculation
Addressable Panels - Battery Calculators
Conventional Panels - Battery Calculators
ECC - Battery Calculators​
MRP - Battery Calculators
Power Supply - Battery Calculators
PS-Series Power Supplies - Battery Calculator
Microsoft® Excel Spreadsheets for calculating battery requirements for Control Panels, Power Supplies, and Voice Evacuation.





Lite-Configurator v3.1 Lite-Configurator allows you to configure a bill of materials for addressable and conventional Fire-Lite panels.
Lite-Specs v2.5 This is a full version of Lite-Specs 2.5, which allows you to create custom specifications for Fire-Lite conventional and addressable control panels.
Note: If you have previous versions, you can remove through the Add/Remove Programs feature in the Windows Control Panel.
FS-Tools   FS-Tools is the latest Fire-Lite programming software designed for the Endurance Series (ES) line of fire alarm control panels. FS-Tools expands on the previous PS-Tools platform and is required for programming the ES-50X and ES-200X panels. FS-Tools has been updated to include newly released products and makes it easier than ever before to program new features. Note: FS-Tools can only be used on the ES-50X and ES-200X. PS-Tools should continue to be used for the previous MS-9050UD, MS-9200UDLS and MS-9600(UD)LS line of fire alarm control panels.  
PS-Tools   The Fire-Lite PS-TOOLS programming software uses the latest technology and provides many new features not found in previous PK-PLUS programming software. The programming software provides many new formatted reports and features a complete customer database to allow storage of new installations for future edits or additions. PS-Tools software provides an automatic conversion of older databases found in previous MS-9200UDLS and MS-9600 panels.  
Silent Knight
Product Part Numbers Release Numbers Description  License File Download File
Honeywell Fire Software Suite (HFSS) v3.4.1.2707 HFSS is the latest Honeywell Silent Knight programming software designed for the 6000 Series line of fire alarm control panels. HFSS expands on the previous SKSS platform and is required for programming the 6700, 6808, 6820 and 6820EVS panels. HFSS has been updated to include newly released products and makes it easier than ever before to program new features. Note: HFSS can only be used with the 6000 Series panels. SKSS should continue to be used for the previous 5000 Series line of fire alarm control panels.  
5660 SKSS Silent Knight Software Suite v3.64 The 5660 Silent Knight Software Suite allows you to upload (receive) data from a panel to a PC or download (send) data from a PC to a panel. The 5660 software makes it easy to program panels from a remote location or locally when directly connected to the panel.
5670 SKSS Facility Management Software v3.64 The 5670 Facility Management Software makes it easy to your IntelliKnight fire alarm control panels. The 5670 software allows you to view event history and detector sensitivity from you desk to help prepare for your next maintenance or service visit.
6000 Series Firmware v6.02.50 The Honeywell Silent Knight 6000 Series addressable fire alarm control panels were designed to accept panel firmware updates. Updating the panel to the latest released firmware is highly recommended in order to fix known issues and add additional features and product support. Note: Honeywell Fire Software Suite (HFSS) is required in order to perform firmware upgrades.  
Morley IAS
Product Part Numbers Release Numbers  Description License File Download File
Morley IAS SmartConfig v1.0.0.0 DXc panel commissioning mobile app


Google Play Store


IOS App Store