https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Breathe easier knowing your building is healthier.

Bringing in clean outside air can reduce the recirculation of contaminated air. But a healthy building also depends on the quality of your filtration, humidity, ventilation, temperature and pressure systems. We can help with that, too.

Products

Airborne particles need to be grounded.

And we have the filtration technology that will help get the job done. Whether it’s bacteria, pollen, pollutants or other contaminants.

LEARN ABOUT AIR FILTRATION

Give unhealthy air the 1-2 punch.

Our EAC + UV-C option helps improve air quality in two ways. EAC traps particles, then UV light eliminates any pathogens within the particles.

LEARN MORE

Remove smoke, dust, pollen and dander before they reach your occupants.

Our media air cleaners use high efficiency filters to remove airborne matter that can cause allergies or asthma. Some even remove odors.

LEARN ABOUT AIR CLEANERS

Give unhealthy air the 1-2 punch.

Our EAC + UV-C option helps improve air quality in two ways. EAC traps particles, then UV light eliminates any pathogens within the particles.

LEARN MORE

Contaminants on HVAC coils don’t like UV-C light.

Which is why we use that technology even in the most space constrained fan coil units and packaged terminal air conditioners on the market.

LEARN ABOUT UV-C TECHNOLOGY

We clean your air with something very advanced. Data.

To automatically clean your air, you need accurate air quality data. And that comes from our versatile range of indoor air quality sensors.

LEARN ABOUT AIR SENSORS

Outdoor air can lower indoor temperatures. And cooling costs by 40%.

Our JADE™ system cools a building naturally using outside air. Some have seen mechanical cooling decrease 40% over our legacy economizers.

LEARN MORE ABOUT JADE

When a pressure sensor’s reliable, there’s less pressure on you.

We have sensors that reliably measure extremely low pressure, pump differential pressure and come in pressure ranges up to 1,000 psi.

LEARN ABOUT PRESSURE SENSORS

When airflow, temperature and pressure are critical, use our venturi valves.

In places where health and flexibility really matter, like healthcare facilities, count on Phoenix Controls venturi valves to deliver.

LEARN ABOUT VENTURI VALVES

We clean your air with something very advanced. Data.

To automatically clean your air, you need accurate air quality data. And that comes from our versatile range of indoor air quality sensors.

LEARN ABOUT AIR SENSORS

Healthy buildings dashboard

Lorem ipsum

LEARN MORE

Niagara N4

Lorem ipsum

LEARN MORE

Thermostats that do much more than just control the temperature.

The TC500A monitors RTU and heat pumps. It connects over Wi-Fi, Bluetooth, BACnet IP and Sylk. Algorithms balance efficiency and comfort.

LEARN ABOUT TC500A THERMOSTAT

Wall modules that install with just two wires. Or no wires at all.

The Zio modules have the latest technology, pinpoint accuracy and install with two wires. Our wireless modules save even more time.

LEARN ABOUT WALL MODULES

We build remote temperature controls. They built a reputation.

Our ON/OFF temperature controls are famous for their reliability in applications where accuracy and long-term performance are critical.

LEARN MORE

There’s a reason why we’re the number one thermostat. Actually, many reasons.

Maybe it’s ease of use. The accuracy. Or how they look on a wall. For those reasons, and many others, more people trust the Honeywell name.

LEARN MORE ABOUT THERMOSTATS

Wall modules offer easier installation, less hassle and more flexibility.

To get you up and running quickly, there’s our Zio wall modules. Sylk enabled, they only need two wires to connect sensors to controllers.

LEARN MORE ABOUT WALL MODULES

Related Content

Still have questions? Feel free to dig even deeper.
There will be a demand for healthier buildings. We’ll help you meet it.

As businesses return, everyone’s wants to be confident that their building is healthy. And air quality is where you should start.

READ THE BLOG

A healthy building is in the air.

Learn about some of the things Honeywell is doing to improve indoor air quality for commercial buildings, schools and hospitals.

WATCH VIDEO

Updated ANSI standard makes it easier for designers and practitioners.

The recently updated ANSI standard 62.1 simplifies calculations and improves options for designers and practitioners to apply to their work.

LEARN ABOUT STANDARD 62.1

Talk to a healthy buildings expert.