Rotary Actuators
Modmotor Accessories, Modutrol Motor
Modmotor Accessories, Modutrol Motor
Features & Benefits:
- Compatible with Modutrol III™ and Modutrol IV™ motors
- Mounts on master motor and operates controlled motors in unison or in sequence
- Controls motors with mechanical balance relay and solid state drive circuit
- Use with 24V motors
- CE: Report GV97-011
Others
- Minimum Operating Ambient Temperature
- -40
- Maximum Operating Ambient Temperature
- 150
- 60
- Brand
- Honeywell BMS NA
- Power Loss Action
- Fail-in-place Percentage
- Mounting Type
- Foot-mounted inch
- Application
- HVAC
Others
- Minimum Operating Ambient Temperature
- -40
- Maximum Operating Ambient Temperature
- 150
- 60
- Brand
- Honeywell BMS NA
- Power Loss Action
- Fail-in-place Percentage
- Mounting Type
- Foot-mounted inch
- Application
- HVAC
- Minimum Operating Ambient Temperature : -40
- Maximum Operating Ambient Temperature : 150|60
- Brand : Honeywell BMS NA
- Power Loss Action : Fail-in-place Percentage
- Mounting Type : Foot-mounted inch
- Application : HVAC