/content/hbtbt/ca/en/search-results.html

    VeriFire Tools Resource Page

    Find out more about VeriFire Tools, request a license, download VeriFire Tools

    VeriFire Tools Version 12.55

    Major Change: Requires CLSS License/ Technician account – North America Only

    • To request technician account, contact your companies CLSS administrator

    VeriFire Tools version 12.55 is the next generation programming and test utility for the N16, NFS-3030, NFS2-3030, NFS-640, NFS2-640, NFS-320, UDACT-2, NCA, NCA-2, NCD, LCD2-80 in ACS mode, DVC-RPU, DVC and associated DAA, DAA2 and DAX amplifiers and DS-DB. Version 12.xx has a security feature which requires the user (technician, programmer, etc.) to have an active license to perform online functions; such as upload/download. Basic users will have access to all offline functions; such as editing device labels or running reports.

    Version 12.55 supports the following Operating Systems/Platforms:

    • Windows 10 Professional/Enterprise 64 bit editions*
    • Window Surface Pro 3 and Pro 4 tablets

    * The below versions are no longer supported.

    • Windows 7 Professional/Ultimate 32 and 64 bit editions
    • Windows 8 & 8.1 Professional/Enterprise 32 and 64 bit editions
    • Windows 10 Professional/Enterprise 32-bit editions

    Please see Application Note AN12-09-01 for additional details on VeriFire Tools Licensing and VeriFire Tools Licensing Best Practices.

    When upgrading the Windows® Operating System (OS) of computers with software programs such as VeriFire Tools installed, Microsoft and NOTIFIER recommends uninstalling the programs prior to upgrading the OS, and then reinstall the programs after the upgrade has been successfully performed. This practice will help ensure the correct USB driver files are installed and available for use with applicable hardware and that the application performs reliably.

    NOTES: The user must select the appropriate Panel Database Version when creating a new database. Use the ‘Panel’s Database Version’ drop down box to select the correct version.

    Panel/System/Software Requirements:

    • Upload/download serial cable (PN 75554)
    • Upload/download High-Speed USB cable; type ‘A’ to type ‘B&rsquo, Type ‘C’ for N16;
    • VeriFire Tools version 12.55
    • Minimum Computer system requirements
      • For Windows 10 Professional/Enterprise systems:
        • PC or laptop with 1 GHz 32-bit (x86) or 64-bit (x86) processor.
        • 1 GB RAM

    VeriFire Tools 12.55 is not compatible with NCS and should not be installed on NCS or used to program any ONYX series panels that reside on NOTI-FIRE-NET with an NCS.

     

    Request License

     

    Download VeriFire Tools Version 12.55
     
    File Name:

    NOTIFIER VeriFire Tools Version 12.55

    File Size: 558 MB
    Date: 12/11/2024
    Version: 12.55

     

    Other versions of VeriFire Tools: