Fire protection solutions tailored to your individual needs.

A future-proof fire alarm system should be flexible, have the latest components and be downward compatible. Our customers also asked for a design that's easy to use and maintain. And we delivered.
Coffee shop employee
Coffee shop employee

System IQ8Control indicates for up to 32 alarm, trouble or collective signals.

Integrated monitoring equipment
Integrated monitoring equipment

System FlexES Control monitors over 500 fire detectors and up to 1,000 control zones.

Two people looking at computer screen
Two people looking at computer screen

Displays, Operating Units and Printers provide the data you need. When you need it.

Two workers checking equipment
Two workers checking equipment

Power Supplies have constant battery monitoring, voltage stabilization and current control.

Control panel
Control panel

Network up to 31 panels, and operate all of them from one panel.

Smoke detector
Smoke detector

Automatic Detectors are designed to sense a fire at its earliest stages.

Manual call point
Manual call point

Manual Call Points meet multicultural requirements and are easy to find and use.

Honeywell VARIODYN one product
Honeywell VARIODYN one product

Transponders and I/O Modules provide expansion options for fire detection systems.

Man on phone
Man on phone

Wireless Components employ frequency hopping to enable highest transmission security.

Honeywell Coming Soon
Honeywell Coming Soon

Use Detectors for Special Applications when point-shaped fire detectors aren't allowed.

Esser PA/VA System
Esser PA/VA System

Alarm Devices send optical and acoustic signals for alarm activation if there's a fire.

Check mark on green background
Check mark on green background

Our Industrial Solutions come with the confidence of FM approval.

Women in Lab
Women in Lab

Ex-Solutions for ATEX areas meet fire detection requirements in explosion-protected areas.