We're busy creating even more ways to keep your people informed.

We expanded the classic fields of application in voice alarm systems. VARIODYN® D1, our new VdS approved voice alarm line, adds to a portfolio that ranges from digital communication to compact systems.
PAVA Intevio
PAVA Intevio

INTEVIO Voice Alarm System manages and monitors all devices and integrates functions.

Honeywell VARIODYN one product
Honeywell VARIODYN one product

VARIODYN® D1 Voice Alarm System is the newest addition to our trend-setting portfolio.

EN 54-24 certified loudspeakers
EN 54-24 certified loudspeakers

All three EN 54-24 Loudspeaker models are protected against moisture for reliability.

Esser Loudspeaker
Esser Loudspeaker

Our cost-effective Loudspeaker features excellent sound reproduction and versatility.

Esser Bose Speaker
Esser Bose Speaker

Our Bose loudspeaker line delivers clear, intelligible music and speech reproduction.

Esser active beam steering system
Esser active beam steering system

Active Beam Steering Systems offer crisp, clear speech in difficult acoustic areas.

Esser EN 54 Line Source Speaker
Esser EN 54 Line Source Speaker

Line Source Speaker EN 54-24 is weatherproof and delivers optimum speech/voice alarms.

Esser ex signaling device
Esser ex signaling device

Ex Signaling Devices give acoustic and optical warning of explosive materials danger.

Esser upright cabinet with 19" hinged frame
Esser upright cabinet with 19" hinged frame

We designed our 19" swivel frame cabinet to be easily installed and accessed for service.